Engineering Tools | HOME
Flow component
Program information ver. 1.1
- 7/12/26, 11:31 AM
Field for customer notes
Notes
Input data
p1 (bar)
p1 > 0
p2 (bar)
p2 ≤ p1
b
0 ≤ b ≤ 1
C (l/(s*bar))
C > 0
Output:
Flow Q (Nl/min)
Explanation:
p1
(bar)
Input pressure (relative atmosphere)
p2
(bar)
Output pressure (relative atmosphere)
p1
abs
(bar)
Input absolute pressure
p2
abs
(bar)
Output absolute pressure
b
Critical pressure ratio
Ratio of output pressure p2
abs
and input pressure p1
abs
which marks the transition from choked flow (sonic velocity in narrowest section) to subsonic flow
C
The C-value (l/(s*bar)).
Flow sonic conductance
Ratio of volume flow Q and input pressure p1
abs
for choked flow C=Q/p1
abs
Calculator
Flow component
Flow circular hole
Flow tube
Flow serial components
Flow cylinder
Converter
Pressure converter
Flow converter
Mass converter
Force converter
Length converter
Area converter
Volume converter
Velocity converter
Temperature converter