Engineering Tools | HOME
Flow cylinder
Program information ver. 1.1
- 4/28/24, 2:29 AM
Field for customer notes
Notes
Input data
Pressure (gauge): ps (bar)
ps > 0
Pressure drop: ΔP (bar)
0 < ΔP ≤ ps
Piston diameter: d (mm)
d > 0
Steady state velocity: v (m/s)
v > 0
Output:
Flow Q (Nl/min)
Calculator
Flow component
Flow circular hole
Flow tube
Flow serial components
Flow cylinder
Converter
Pressure converter
Flow converter
Mass converter
Force converter
Length converter
Area converter
Volume converter
Velocity converter
Temperature converter