Engineering Tools | HOME
Flow converter
Program information ver. 1.1
- 5/7/24, 1:19 PM
Field for customer notes
Notes
Input:
C (l/(s*bar))
Qn (Nl/min)
kv
Kv
Cv
Output:
C (l/s/bar)
Qn (Nl/min)
kv
Kv
Cv
Explanation:
Q
n
Normal flow (Nl/min).
Measured with upstream pressure 6 bar and the pressure drop 1 bar over the valve.
C
The C-value (l/(s*bar)).
Flow sonic conductance
Ratio of volume flow Q and input pressure p1
abs
for choked flow C=Q/p1
abs
b
Critical pressure ratio
Ratio of output pressure p2
abs
and input pressure p1
abs
which marks the transition from choked flow (sonic velocity in narrowest section) to subsonic flow
kv
The kv-value.
Measured with water at a pressure drop 1 bar over the valve.
Kv
The Kv-value.
As above but expressed in m
3
/hr.
Cv
The Cv-value (US gallons/min).
Measured with water at a pressure drop 1 psi (0.07 bar) over the valve.