Adjustable cushioning and "Ideal Cushioning"

Advantages of adjustable cushioning

Advantages of adjustable cushioning
  • Reaches end position up to 75% faster
  • More efficient than preset cushioning
  • Productivity – higher cycle times thanks to greater speed in reaching the end position
  • Reduced energy consumption – smaller cylinders with the same cushioning performance
  • Smooth running – fewer vibrations – less noise
  • Cost savings – possible to select smaller and more economical cylinders, valves, and peripherals
  • Use AVENTICS Ideal Cushioning to maximize efficiency

Save costs and energy with the right adjustment

Good pneumatic cushioning is critical for strong cylinder performance. With its numerous advancements over the years, adjustable cushioning from AVENTICS is a leading product in the market. 

Basically, there are two different types of pneumatic cushioning: preset cushioning and adjustable cushioning. With preset cushioning, a standard value is assumed. Adjustable cushioning can be tailored to specific applications and is therefore more efficient. Uncushioned cylinders strain transported workpieces, shorten the service life of the module, and generate vibrations within the entire machine.

More efficient – and faster

Adjustable cushioning not only saves energy, but also reduces cycle times. Only a few turns of the screw are sufficient to ideally adjust the cushioning to the workpiece weight and the dynamics of the movement.

Arguments in favor of adjustable cushioning

  • Productivity – higher cycle times thanks to greater speed in reaching the end position
  • Reduced energy consumption – smaller cylinders with the same cushioning performance
  • Smooth-running – fewer vibrations – less noise
  • Cost savings – possible to select smaller and more economical cylinders, valves, and peripherals

AVENTICS “Ideal Cushioning”

    AVENTICS “Ideal Cushioning” is a method to optimize cushioning leading to reduced shock/vibration, reduced noise and reduced cycle times. “Ideal Cushioning” means that the direction of travel of the piston is the same throughout the entire cushioning sequence (i.e. no piston bounce) and that its velocity is exactly zero when it reaches the end of its travel. The sound of end cover contact is negligible and the total cycle time is optimized. Thus, properly adjusted pneumatic cushioning has positive effects on the working environment and on the total working cycle time. Many OEMs and end users have used this method to greatly increase machinery productivity.

    It should be noted that cylinders capable of achieving true ‘”Ideal Cushioning” have both precision pneumatic cushion adjustment and elastic elements for impact cushioning. Many AVENTICS cylinders including RTC rodless, and PRA/TRB/ICL ISO 15552 cylinders are “Ideal Cushioning” capable.

    We have developed a manual with complete instructions and charts on how to take advantage of “Ideal Cushioning”. See the download request form to the right to request a download and/or hard copy of the manual.

Velocity Time Meter (VTM)

Measure cylinder stroke speed for adjusting pneumatic cushioning. Part number R402002202.

Buy now!

Cushion Adjustment Tool (CAT)

Automated measuring instrument for adjusting pneumatic cushioning. Part number R412026160.

Learn more

Buy now!

Products with adjustable cushioning

Series MNI ISO mini cylinders

Series MNI ISO mini cylinders

Acc. to ISO 6432 Ø10 – 25 mm

RPC series round cylinders

RPC series round cylinders

Ø 32 – 63 mm

PRA series ISO standard cylinders

PRA series ISO standard cylinders

Acc. to ISO 15552 Ø32 – 125 mm

TRB series ISO standard cylinders

TRB series ISO standard cylinders

Acc. to ISO 15552 Ø32 – 125 mm

ITS series ISO tie rod cylinders

ITS series ISO tie rod cylinders

Acc. to ISO 15552 Ø160 – 320 mm

RTC series rodless cylinders

RTC series rodless cylinders

Ø 16 - 80mm

Engineering Tools
Configurators
Calculators