Quick Ship Pneumatic Valves, Series TC08 and Series TC15

Series TC08 and TC15 Pneumatic Directional Control Valves - advantages at a glance

SeriesTC08-TC15
  • Manifoldable without subbases
  • Inline or manifoldable valves
  • Two valve sizes for matching flow to application

Shop Now

Lightweight, polymer design

The AVENTICS Series TC08 and TC15 valve families of solenoid operated, 4-way directional control valves provide a highly reliable, high-flow, cost effective solution to a wide variety of applications. Use of polymer technology results in a light-weight, compact design for use in tight spaces. The easy-to-assemble manifold system has a reduced height because it does not require subbases, and quick valve changes make it maintenance friendly. The Quick Ship program includes 1/8" (TC08) or 1/4" (TC15) valves with NPT and ISO-G porting as inline versions, and NPT only as manifold components for up to 12 stations. Specific dual 3/2, and 5/2 single and double solenoid versions are on Quick Ship.

Product Features:

  • TC08 1/8”NPT or ISO G1/8 (up to Cv 0.8)
  • TC15 1/4”NPT or ISO G1/4 (up to Cv 1.5)
  • Minimum of 2 to a maximum of 12 valves in a manifold
  • DIN rail mount or surface mount
  • Internal/external pilot versions via separate end plates – no need for separate valve types
  • Manifold porting supply from left or right
  • Accessories: external pilot end plate, single station subbase with tie rods for expansion, DIN Form C connector

Further Information

See link below to download our entire Quick Ship catalog. The catalog details our products included in the program including part numbers, lead time in business days and the maximum quantity that can be ordered as a Quick Ship item at one time.

quick-ship-double-logo
Get the Products you need fast

AVENTICS Quick Ship Program offers concrete advantages reference to a set of our most popular, standard products, provides specific shipment parameters per part number.

Advantages of Quick Ship Program

Engineering Tools
Configurators
Calculators