Quick Ship Pneumatic Valves, Series ST

Series ST Pneumatic Directional Control Valve - advantages at a glance

SeriesST
  • Stainless steel construction for corrosion resistance
  • Variety of mechanical operators
  • Suitable for wash down applications

Shop Now

Corrosion resistant, stainless steel

The AVENTICS Series ST are mechanically actuated air valves with ISO G metric ports. An all stainless steel body and spool make it a rugged valve with compact dimensions, suitable for wash down applications and corrosive environments. All versions have mounting holes in the body to simplify installation. Specific 3/2 and 5/2 valves are included in Quick Ship.

Product Features:

  • Flow up to 0.28 Cv
  • Variety of mechanical operators
  • ISO G 1/8 porting

Further Information

See link below to download our entire Quick Ship catalog. The catalog details our products included in the program including part numbers, lead time in business days and the maximum quantity that can be ordered as a Quick Ship item at one time.

quick-ship-double-logo
Get the Products you need fast

AVENTICS Quick Ship Program offers concrete advantages reference to a set of our most popular, standard products, provides specific shipment parameters per part number.

Advantages of Quick Ship Program

Engineering Tools
Configurators
Calculators