Quick Ship Pneumatic Valves, Series HF03-LG

Series HF03-LG Pneumatic Directional Control Valves - advantages at a glance

HF03-LG-Manifold
  • High flow capacity
  • Lightweight, polymer design
  • Dual 3/2 valve option for space savings
  • Design custom valve manifolds online

Shop Now

HF series: valve system with a well thought-out design and modular construction

The modular AVENTICS HF03-LG pneumatic directional control valve manifold system provides high flow in a compact package with low power consumption. The individual valves are less than 16 mm wide with a flow rate of 0.7 Cv and a power consumption of only 0.35 watts per solenoid. The plug-in design allows for quick valve change-out. Factory assembled and tested valve manifolds can be designed online using our product configurator, specific versions and options (including fieldbus) are included in Quick Ship.

Materials:

  • End plates: Polyamide
  • Valve body and subbase: Polymer
  • Mounting: 4 through holes or DIN Rail
  • Port Sizes: Supply and Exhaust - 1/2" push-in or 12mm push-in. Working ports 8mm (5/16") push- in, 1/8" NPT or ISO G 1/8.
  • Manual Overrides: Locking or non-locking styles
  • Electrical Voltage: 24 VDC
  • Protection: NEMA 4 ( IP 65 ), NEMA 6 (IP67) when using AVENTICS D-Sub cable
  • D-sub connector for up to 24 coils (25-pin) or 32 coils (44-pin), or serial bus for up to 24 coils in Quick Ship
  • Accessories: DIN rail mounting kit, silencers, individual subbases with tie rods, blanking plate, isolator plugs, cables

Further Information

See link below to download our entire Quick Ship catalog. The catalog details our products included in the program including part numbers, lead time in business days and the maximum quantity that can be ordered as a Quick Ship item at one time.

quick-ship-double-logo
Get the Products you need fast

AVENTICS Quick Ship Program offers concrete advantages reference to a set of our most popular, standard products, provides specific shipment parameters per part number.

Advantages of Quick Ship Program

Engineering Tools
Configurators
Calculators