Quick Ship Electro-Pneumatic Pressure Control Valves, Series ED02 and Series ED05

Series ED02 and ED05 Electro-Pneumatic Pressure Control Valve - advantages at a glance

SeriesED02-ED05
  • High performance in a compact package
  • Wide output pressure range
  • Excellent hysteresis for precise performance
  • Out-performs competitors‘ similar products 

Shop Now

Compact and precise

AVENTICS direct acting, poppet style, electro-pneumatic (E/P) pressure control valves with closed loop control are used to change output pressure or force proportional with an electrical input. The compact ED02 version is only 30mm wide (1.2” x 3” footprint) with a flow of up to 3.5 SCFM. Also in the Quick Ship program is the higher flow ED05 model (up to 35.3 SCFM).

Product Features:

  • Single M12 connection for power and input
  • 0 to 10 VDC or 4 – 20 mA input control
  • +/- 20% supply voltage variance (24 VDC)
  • Multiple mounting holes
  • Works well in either harsh or clean environments
  • See online catalog for performance data
  • Accessories: M12 electrical connector, tie rod kits for ED02 

Further Information

See link below to download our entire Quick Ship catalog. The catalog details our products included in the program including part numbers, lead time in business days and the maximum quantity that can be ordered as a Quick Ship item at one time.

quick-ship-double-logo
Get the Products you need fast

AVENTICS Quick Ship Program offers concrete advantages reference to a set of our most popular, standard products, provides specific shipment parameters per part number.

Advantages of Quick Ship Program

Engineering Tools
Configurators
Calculators