Quick Ship Pneumatic Valves, Series AP

Series AP Directional Control Pneumatic Valves - advantages at a glance

SeriesAP
  • Choice of operators
  • Poppet valve design for fast response
  • NPT or G ISO (BSPP) porting

Shop Now

Inline, inch and metric ports

The AVENTICS Series AP are mechanically actuated air valves in poppet design with NPT or ISO G metric ports. An aluminum body makes it a rugged valve with compact dimensions. All versions have mounting holes in the body to simplify installation. Specific 3/2 and 2/2 versions, with flow of 0.25 Cv are included in Quick Ship.

Product Features:

  • Aluminum valve bodies
  • Operate with or without air line lubrication
  • Poppet valve works well in normal and harsh environments
  • Ports of 1/8" NPT on the panel mount, with Black Pushbutton or Grey Rotary Switch operators
  • ISO G1/8 ports on plunger and pushbutton versions 

Further Information

See link below to download our entire Quick Ship catalog. The catalog details our products included in the program including part numbers, lead time in business days and the maximum quantity that can be ordered as a Quick Ship item at one time.

quick-ship-double-logo
Get the Products you need fast

AVENTICS Quick Ship Program offers concrete advantages reference to a set of our most popular, standard products, provides specific shipment parameters per part number.

Advantages of Quick Ship Program

Engineering Tools
Configurators
Calculators