Quick Ship - Pneumatic Valves

Quick Ship - Pneumatic Valves

Series579

Pneumatic Valves, Series 579

The 3/2 function with unique poppet design offers trouble free service. Polymer body allows a rugged and corrosion resistant valve. Dove tail design allows combining of valves easily without tools. Integrated pneumatic tube fittings save time and money. The light weight, yet durable, polymer construction results in a space-saving valve system with high flow rates (up to 0.85 Cv).

Series581

Pneumatic Valves, Series 581

Meets ISO 5599-1 and are interchangeable with many other manufacturers. The 581 offers higher flow rates as compared with many other ISO valves within the same size. Unique spool and sleeve assembly is isolated from vibration and outside forces for long life. Construction allows field convertibility for internal or external pilot control.

Series740

Pneumatic Valves, Series 740

A unique diaphragm/poppet design for fast response, long life and trouble free service. Polymer body results in rugged and corrosion resistant valve. Integrated pneumatic tube fittings save time and money. Use as inline valve, or assemble with snap together manifold system. Specific models with coils are available on Quick Ship.

Series840

Pneumatic Valves, Series 840

A unique poppet design for fast response, long life and trouble free service. Polymer body results in a rugged and corrosion resistant valve. Integrated pneumatic tube fittings save time and money. Use as an inline valve, or use snap together manifold system. Series 840 valves come complete with coils. The flow rate of the 840 is 0.2 Cv.

CERAM

Pneumatic Valves, Ceram

Eliminates downtime – valves don’t stick. Extended life – anticipated life of 150 million cycles. Lasts in harsh environments where other valves will not. Exceptionally tolerant of dirty/contaminated air supply due to ceramic sliding plates.

SeriesAP

Pneumatic Valves, Series AP

The AVENTICS Series AP are mechanically actuated air valves in poppet design with NPT or ISO G metric ports. An aluminum body makes it a rugged valve with compact dimensions. All versions have mounting holes in the body to simplify installation. Specific 3/2 and 2/2 versions, with flow of 0.25 Cv are included in Quick Ship.

SeriesST

Pneumatic Valves, Series ST

Mechanically actuated air valves with ISO G metric ports. An all stainless steel body and spool make it a rugged valve with compact dimensions, suitable for wash down applications and corrosive environments. All versions have mounting holes in the body to simplify installation. Specific 3/2 and 5/2 valves are included in Quick Ship.

HF03-LG-Manifold

Pneumatic Valves, Series HF03-LG

Provides high flow in a compact package with low power consumption. The individual valves are less than 16 mm wide with a flow rate of 0.7 Cv and a power consumption of only 0.35 watts per solenoid. The plug-in design allows for quick valve change-out. Factory assembled and tested valve manifolds can be designed online using our product configurator, specific versions and options (including fieldbus) are included in Quick Ship.

SeriesTC08-TC15

Pneumatic Valves, Series TC08, TC15

Provide a highly reliable, high-flow, cost effective solution to a wide variety of applications. Use of polymer technology results in a light-weight, compact design for use in tight spaces. Reduced height because it does not require subbases, and quick valve changes make it maintenance friendly. The Quick Ship program includes 1/8" (TC08) or 1/4" (TC15) valves with NPT and ISO-G porting as inline versions, and NPT only as manifold components for up to 12 stations.

SeriesCD04

Pneumatic Valves, Series CD04

Inline air valves are compact and lightweight, yet have a high flow of 0.9 Cv. Included on Quick Ship are valves with ISO G 1/8 ports in the following versions: 3/2 with roller operator, 5/2 with roller operator and 3/2 single air pilot.

SeriesED02-ED05

Pneumatic Pressure Control Valves, Series ED02 ED05

Used to change output pressure or force proportional with an electrical input. The compact ED02 version is only 30mm wide (1.2” x 3” footprint) with a flow of up to 3.5 SCFM. Also in the Quick Ship program is the higher flow ED05 model (up to 35.3 SCFM).