Quick Ship Pneumatic Actuators, TaskMaster®

TaskMaster® Pneumatic Cylinders - advantages at a glance

TaskMaster-Cylinders
  • Rugged, non-corroding aluminum tubing
  • Standard magnetic piston for sensors
  • High strength steel piston rod
  • Smooth, anodized aluminum head and cap design

Shop Now

Space saving, high performance

The AVENTICS TaskMaster® TM8 version cylinders are NFPA dimensionally compatible*, lightweight double acting aluminum air cylinders with a clean profile aluminum body and adjustable cushions. Bore sizes from 1 1/2" to 4" are available on the Quick Ship program in strokes up to 26” with limitations (see Quick Ship catalog). Many standard cylinders are listed in the catalog, other cylinders can be configured online.

Product Features:

  • Smooth head and cap design eliminates gathering of foreign material
  • Hard anodized extruded aluminum tube for lightweight, high strength, and maximum corrosion resistance
  • Rod cartridge can be removed without disassembly of cylinder
  • Three integral mounts (head, cap and MS4), plus ten additional NFPA mountings available
  • Magnetic piston for position sensing
  • Ports at position 1, Cushions at position 2
  • KK2 male rod thread
  • Accessories: mounting, clevis rod ends and proximity switches
  • *”A” and “W” dimensions in most cases slightly different than NFPA standard, ports are 1/8” less than NFPA standard 
quick-ship-double-logo
Get the Products you need fast

AVENTICS Quick Ship Program offers concrete advantages reference to a set of our most popular, standard products, provides specific shipment parameters per part number.

Advantages of Quick Ship Program

Further Information

See link below to download our entire Quick Ship catalog. The catalog details our products included in the program including part numbers, lead time in business days and the maximum quantity that can be ordered as a Quick Ship item at one time.