The AVENTICS Series PRA and TRB double acting air cylinders have aluminum bodies providing a clean and robust design. The PRA is a profile (non-tie rod) version, the TRB has tie rods with a round tube. Ideal cushioning maximizes speed and load carrying capabilities. Interchangeable with many other manufacturers of ISO 15552 cylinders. Configure complete cylinders (from 32mm to 125mm bore sizes) can be configured online. Quick Ship includes strokes up to 500mm for TRB and up to 1000mm for PRA. See the Quick Ship catalog for additional parameters.