Quick Ship Pneumatic Actuators, Series M Mini Cylinders

Series M Mini Cylinder - advantages at a glance

SeriesM-MiniCylinders
  • Type 304 stainless steel tubes for corrosion resistance
  • Corrosion resistant stainless steel standard piston rods standard for all bore sizes up to and including 1 ½“
  • Precision double-rolled unitized construction provides durable, leak-proof service and long life

 

 

Round, compact, non-repairable

The AVENTICS Series M single and double acting pneumatic mini cylinders are round, non-repairable cylinders with 304 stainless steel tubes. The rolled crimp design provides durable leak proof service and long life. A threaded nose and rear clevis provides mounting and application flexibility. Can be interchanged with other manufacturers, a crossover listing is available online. See the Quick Ship catalog for specific version/bore/stroke combinations included.

Product Features:

  • Stainless steel cylinder body
  • Die cast aluminum end caps
  • Stainless steel piston rods on all Quick Ship bores exc. 2"
  • Oil impregnated rod bushing
  • Directly interchanges with Bimba's popular round cylinder line 

Further Information

See link below to download our entire Quick Ship catalog. The catalog details our products included in the program including part numbers, lead time in business days and the maximum quantity that can be ordered as a Quick Ship item at one time.

quick-ship-double-logo
Get the Products you need fast

AVENTICS Quick Ship Program offers concrete advantages reference to a set of our most popular, standard products, provides specific shipment parameters per part number.

Advantages of Quick Ship Program

Engineering Tools
Configurators
Calculators