Quick Ship Pneumatic Actuators, Series RTC

Series RTC Rodless Pneumatic Cylinders - advantages at a glance

SeriesRTC-RodlessCylinders
  • Durable, outperform other rodless cylinders
  • 3 versions available: RTC-BV Basic Version, RTC-CD Compact Guide, RTC-HD Heavy Duty
  • High Speed: Speeds up to 21 feet per second

Shop Now

Deal cushioning for high performance

The AVENTICS Series RTC rodless cylinders feature an extruded aluminum body and oval piston providing a clean and robust design. Unique shape of Inner sealing band made from stainless steel wire reinforced polyurethane provides virtually zero leakage, outperforming other rodless cylinders on the market. Stainless steel outer band protects against dirt and dust. Ideal cushioning maximizes speed and load carrying capabilities. The RTC features easy installation using two styles of foot mounts, or choose end cover mounts. The internal guide, compact guide and heavy duty versions are included in the Quick Ship program (see catalog for limitations). Configure complete cylinders online. Note: not all bore sizes are available for all guide versions.

Product Features:

  • One piece piston and shuttle for maximum load capacity
  • Oval-shaped piston for lower height and greater resistance to side load
  • Anodized aluminum body and end caps
  • Magnetic piston for position sensing
  • Adjustable “Ideal Cushioning”
  • Can be ported on one end
  • Flush proximity groove on two sides NPT or ISO-G (BSPP) ports, inch or metric strokes
  • Accessories: mounting, proximity switches 

Further Information

See link below to download our entire Quick Ship catalog. The catalog details our products included in the program including part numbers, lead time in business days and the maximum quantity that can be ordered as a Quick Ship item at one time.

quick-ship-double-logo
Get the Products you need fast

AVENTICS Quick Ship Program offers concrete advantages reference to a set of our most popular, standard products, provides specific shipment parameters per part number.

Advantages of Quick Ship Program

Engineering Tools
Configurators
Calculators