Quick Ship Pneumatic Actuators, Series MNI

Series MNI Mini ISO Pneumatic Cylinders - advantages at a glance

SeriesMNI-MiniCylinders
  • Rugged construction ensuring years of trouble-free operation
  • Stainless steel tube for corrosion resistance
  • Meets ISO 6432 for interchange with similar cylinders

 

 

Compact and efficient

The AVENTICS Series MNI Mini-ISO air cylinder conforms to ISO 6432, ensuring interchangeability between manufacturers who conform to the same standard. With stainless steel rod and barrel, anodized aluminum end covers, brass piston and Buna-N seals, it provides a rugged construction ensuring years of trouble-free operation. Included in Quick Ship are bore sizes range from 16mm to 25mm, with strokes 10mm, 25mm, 50mm, 80mm, 100mm and 160mm. A comprehensive array of a mounts and rod accessories are available.

Product Features:

  • Stainless steel rod and barrel, anodized aluminum end covers, brass piston and Buna-N seals
  • An optional magnetic piston allows position sensing
  • Cylinder mounting nut and piston rod nut included

Further Information

See link below to download our entire Quick Ship catalog. The catalog details our products included in the program including part numbers, lead time in business days and the maximum quantity that can be ordered as a Quick Ship item at one time.

quick-ship-double-logo
Get the Products you need fast

AVENTICS Quick Ship Program offers concrete advantages reference to a set of our most popular, standard products, provides specific shipment parameters per part number.

Advantages of Quick Ship Program

Engineering Tools
Configurators
Calculators