Quick Ship Pneumatic & Hydraulic Actuators, PowerMaster® & PressureMaster®

PowerMaster® and PressureMaster® – advantages at a glance

PressureMaster
  • Three day delivery program for Preferred Standard cylinders via Quick Ship
  • Online configurator and 2D/3D CAD drawings
  • Meet or exceed all J.I.C. and NFPA requirements
  • Extra-long rod bearing provides for maximum support against side-loads
  • Self-aligning cushion design

PPT Pneumatic & PHT Hydraulic Cylinders

PowerMaster pneumatic (PPT), PowerMaster medium pressure hydraulic (PHT) and PressureMaster high pressure hydraulic cylinders (HHT) are included in Quick Ship. These steel NFPA cylinders are custom made to your order and available with a wide range of precision machined mountings and modifi cations. An online confi gurator plus 2D and 3D CAD drawings are available to support the line.

Product Features:

  • Rugged, steel construction
  • Manufacture to NFPA specifications
  • Exactajust™ ultra sensitive cushioning adjustment
  • Extra long, one piece rod bearing, marine grade 660 bronze
  • Urethane rod wiper cleans piston rod
  • Self-adjusting rod seals 

Further Information

See link below to download our entire Quick Ship catalog. The catalog details our products included in the program including part numbers, lead time in business days and the maximum quantity that can be ordered as a Quick Ship item at one time.

quick-ship-double-logo
Get the Products you need fast

AVENTICS Quick Ship Program offers concrete advantages reference to a set of our most popular, standard products, provides specific shipment parameters per part number.

Advantages of Quick Ship Program

Engineering Tools
Configurators
Calculators