Pneumatic & Hydraulic Actuators

Pneumatic Actuators, Series M Mini

Round, non-repairable cylinders with 304 stainless steel tubes. The rolled crimp design provides durable leak proof service and long life. A threaded nose and rear clevis provides mounting and application flexibility. See the Quick Ship catalog for specific version/bore/stroke combinations included.

SeriesMNI-MiniCylinders

Pneumatic Actuators, Series MNI

Conforms to ISO 6432, ensuring interchangeability between manufacturers. With stainless steel rod and barrel, anodized aluminum end covers, brass piston and Buna-N seals, it provides a rugged construction ensuring years of trouble-free operation. Included in Quick Ship are bore sizes range from 16mm to 25mm, with strokes 10mm, 25mm, 50mm, 80mm, 100mm and 160mm.

SeriesPRA-TRB-Cylinders

Pneumatic Actuators, Series PRA and Series TRB

Aluminum bodies providing a clean and robust design. The PRA is a profile (non-tie rod) version, the TRB has tie rods with a round tube. Ideal cushioning maximizes speed and load carrying capabilities. Interchangeable with many other manufacturers of ISO 15552 cylinders. Quick Ship includes strokes up to 500mm for TRB and up to 1000mm for PRA.

SeriesRTC-RodlessCylinders

Pneumatic Actuators, Series RTC

Features an extruded aluminum body and oval piston providing a clean and robust design. Unique shape of Inner sealing band made from stainless steel wire reinforced polyurethane provides virtually zero leakage, outperforming other rodless cylinders. Stainless steel outer band protects against dirt and dust. Ideal cushioning maximizes speed and load carrying capabilities.

TaskMaster-Cylinders

Pneumatic Actuators, Taskmaster

The AVENTICS TaskMaster® TM8 version cylinders are NFPA dimensionally compatible*, lightweight double acting aluminum air cylinders with a clean profile aluminum body and adjustable cushions. Bore sizes from 1 1/2" to 4" are available on the Quick Ship program in strokes up to 26” with limitations.

PressureMaster

Pneumatic & Hydraulic Actuators, PowerMaster & PressureMaster

These steel NFPA cylinders are custom made to your order and available with a wide range of precision machined mountings and modifi cations. An online configurator plus 2D and 3D CAD drawings are available to support the line.