Flow Controls, Fittings, Tubing & Silencers

Pneumatic Fittings, Flow Controls,Tubing & Silencers (Inch and Metric) - advantages at a glance

Pneumatic Fittings, Flow Controls,Tubing & Silencers
Pneumatic Fittings, Flow Controls,Tubing & Silencers
  • The oval release ring makes it easy to remove tubing
  • Premium materials such as the stainless steel tube locking mechanism and nickel plated brass threads
  • Wide variety of inch and metric components

Shop Now

Fast delivery on the accessories you need

AVENTICS pneumatic fittings, pipe adapters (metric to inch) and tubing as well as silencers, right angle flow controls and other functional fittings are all available with our Quick Ship program.

The Series QR1 push-in fittings for pneumatic tubing with threads M5, 10-32 UNF and 1/8 – 1/2" NPT and BSPP formats and push-in connections for tubing of diameters 1/8" through 1/2" and 6mm to 12mm.

QR1 fittings are priced per piece but must be ordered in package quantity multiples as shown in the descriptions in the Quick Ship catalog index.

Pneumatic tubing in a variety of sizes and colors, right angle flow controls with push-in or thread-only connections and silencers are also included with the Quick Ship program.

Product Features:

  • Oval shaped release ring makes QR1 easier to use than fitting with standard round shaped rings
  • Lightweight, space saving, polymer design
  • Economically priced
  • Thread sealant on NPT threads saves installation time
  • Nickel plated brass threads
  • Stainless steel internal locking ring
  • Optimum sealing with captive o-ring
  • Styles include straights, elbows, tees, Ys, reducers, bulkheads, blanking plugs and elbow flow controls
  • Tubing available as an accessory in 5/32" (4mm), 5/16" (8mm), 3/8", 6mm, 10mm and 12mm
quick-ship-double-logo
Get the Products you need fast

AVENTICS Quick Ship Program offers concrete advantages reference to a set of our most popular, standard products, provides specific shipment parameters per part number.

MORE INFORMATION

Further Information

See link below to download our entire Quick Ship catalog. The catalog details our products included in the program including part numbers, lead time in business days and the maximum quantity that can be ordered as a Quick Ship item at one time.