Pneumatic Accessories

Accessories

SeriesPE5-PressureSwitches

Accessories, Pressure Switches Series PE5

The Series PE5 piezoresistive pressure sensor unit with analog and/or digital outputs can be mounted to NL1, AS2, AS3 or AS5 pressure regulators or distribution blocks, or used stand-alone. They can measure PSI, bar, or kPa. Versions with switching outputs and transducer outputs are available.

FlowControls-Fittings-Tubing-Silencers

Accessories, Flow Controls, Fittings, Tubing & Silencers

The oval release ring makes it easy to remove tubing. Premium materials such as the stainless steel tube locking mechanism and nickel plated brass threads. Wide variety of inch and metric components.