Air Preparation Units, Vacuum Products

Vacuum Products - advantages at a glance

Vacuum-Products-t
  • Lightweight, inline vacuum ejectors with integrated fittings
  • Versatile vacuum cups

Shop Now

Efficient handling

AVENTICS offers an extensive line of vacuum products, included in Quick Ship is an introductory selection. Product families represented include the EBS line of vacuum ejectors for decentralized vacuum applications powered by compressed air, and the FSR line of vacuum cups for general vacuum based product handling applications.

Product Features:

  • EBS: Lightweight compact vacuum ejectors with push-to-connect fittings for a variety of applications
  • FSR: Versatile, flexible flat vacuum cup for use with level or curved surfaces of varying roughness

Further Information

See link below to download our entire Quick Ship catalog. The catalog details our products included in the program including part numbers, lead time in business days and the maximum quantity that can be ordered as a Quick Ship item at one time.

quick-ship-double-logo
Get the Products you need fast

AVENTICS Quick Ship Program offers concrete advantages reference to a set of our most popular, standard products, provides specific shipment parameters per part number.

Advantages of Quick Ship Program

Engineering Tools
Configurators
Calculators