Air Preparation Units, Series NLC

Series NL-C (Combi) Air Preparation - advantages at a glance

combi-ib
  • All-in-one FRL design for space savings and simplicity
  • Standard metal bowl guard
  • Rugged design

Shop Now

All-in-one FRL

The AVENTICS Combi all-in-one FRL line consists of combination air preparation units, each providing filtration, regulation and lubrication of compressed air. Two sizes are available in Quick Ship with NPTF ports ranging from 1/4" through 3/4". The polycarbonate bowl (with metal bowl guard as standard) is compartmentalized, with a condensate reservoir section and separate lubricant reservoir section. A semi-automatic drain (which opens automatically upon depressurization) with manual release function and hose barb connection at the drain stem are standard.

Product Features:

  • Includes gauge, mounting bracket and metal bowl guard
  • Transparent polycarbonate bowl for ease of monitoring the levels of condensate and lubricant in the bowl
  • Rugged die-cast zinc construction

Further Information

See link below to download our entire Quick Ship catalog. The catalog details our products included in the program including part numbers, lead time in business days and the maximum quantity that can be ordered as a Quick Ship item at one time.

quick-ship-double-logo
Get the Products you need fast

AVENTICS Quick Ship Program offers concrete advantages reference to a set of our most popular, standard products, provides specific shipment parameters per part number.

Advantages of Quick Ship Program

Engineering Tools
Configurators
Calculators