Pressure Regulator, Series MU1

Series MU1 Pressure Regulator - advantages at a glance

  • 1/4" NPT ports
  • Heavy-duty zinc die cast body
  • Compact design

Shop Now

Heavy duty, diaphragm type

AVENTICS Series MU1 air pressure regulators on Quick Ship are 1/4" NPT inch ported units. The compact design and die cast zinc body suits many different applications. Series MU1 are diaphragm type, self relieving, and three pressure ranges are offered in the Quick Ship program.

Product Features:

  • Diaphragm type pressure regulator, self relieving
  • Three pressure ranges available: 2 to 50 psi, 3 to 100 psi, 6 to 145 psi
  • Detented adjustment knob
  • Panel mount nut included
  • 1/8" NPT gauge port (order gauge separately)
  • Accessories: gauges and mounting bracket

Further Information

See link below to download our entire Quick Ship catalog. The catalog details our products included in the program including part numbers, lead time in business days and the maximum quantity that can be ordered as a Quick Ship item at one time.

quick-ship-double-logo
Get the Products you need fast

AVENTICS Quick Ship Program offers concrete advantages reference to a set of our most popular, standard products, provides specific shipment parameters per part number.

Advantages of Quick Ship Program

Engineering Tools
Configurators
Calculators