Pressure sensors

Pressure sensors - advantages at a glance

  • Various pressure sensors for a wide range of pneumatic applications
  • Measuring ranges for gauge pressure (vacuum and overpressure)
  • Easy and fast commissioning thanks to intuitive operation
  • Various mounting options provide high installation flexibility
  • High reliability and wide application fields due to robust design.
  • IO-Link version

Pressure sensors

Pressure sensors Pressure sensors for vacuum or compressed air: mechanical or electronic principle, with or without display. Easy to use and suitable for diverse fields of application.

Available pressure sensors

Electronic pressure sensor, PE5 series

Precise, reliable, and flexible in all aspects

 

The PE5 combines electronic precision and versatile functions with ideal user friendliness.

Electronic pressure sensor, PE2 series

Precise, reliable, and flexible in all aspects

 

The PE2 combines electronic precision and versatile function with ideal user friendliness.

Electronic pressure sensor, PE6 series

Precise, reliable, and flexible in all aspects

 

The PE6 combines electronic precision and versatile function with ideal user friendliness.

Available pressure switches

Pressure switches, PM1 series

Pressure switches, PM1 series

 

The PM1 series is a very compact pressure switch for measuring compressed air and non-aggressive gases. The PM1 is available with the pressure ranges 0.2–16 bar, -0.9–0 bar or -0.9–1 bar and various process connections. The PM1 is also available as an ATEX version.

Order online

You want to order by a certain part no.?

To the eShop