"M" PLUS™ Pneumatic Pressure Control Valves

"M" PLUS™ Pneumatic Pressure Control Valves - advantages at a glance

  • Sensitivity
  • Operating Ease
  • Corrosion-Resistant Construction
  • Easy Maintenance
  • Adjustable Handle Holding Force

Heavy duty, industry proven

When an application dictates low cost, medium-flow capacity and accurate control of pressure, the Type M Plus™ Pressure Control Valve answers the need. The Type M Plus™ Pressure Control Valve is designed for short-distance (up to 50 feet or 15.2 meters), low-force pressure control applications.  Installed with the proper positioner it replaces mechanical linkage, push-pull cable and master slave hydraulic positioning systems. Delivery pressure is controlled by the position of the operating lever or pedal. Any increase or decrease in the system pressure is automatically compensated for by the valve once the desired output pressure is established.

Standard Specifications

  • Operators: Hand lever, foot pedal, and mechanical plunger.
  • Sensitivity: 2% of range.
  • Temperature Range: -40° to +160°F (-40° to +71°C)
  • Maximum Supply Pressure:  150 psi (10.3 bar)
  • Outlet Pressure:  Two controllable output pressure ranges available, either 0-60 psi or 0-100 psi (0-4.2 or 0-6.9 bar)
  • Materials:  Anodized die cast aluminum body and cover, steel handle and shaft, Buna-N-Seals, sintered iron cam shaft.
Order online

You want to order by a certain part no.?