Pressure Control Valves

Type "H" Controlair® Pneumatic Valves

Versatile three- and four-way pressure regulating valves or a combination of pressure regulating and non-regulating three-way valves. Hand, foot or mechanically operated, these valves control both pressure and flow of air. Popular on oil and gas drilling and service rigs.

"M" PLUS™ Pneumatic Pressure Control Valves

When an application dictates low cost, medium-flow capacity and accurate control of pressure, the Type M Plus™ Pressure Control Valve answers the need. The Type M Plus™ Pressure Control Valve is designed for short-distance (up to 50 feet or 15.2 meters), low-force pressure control applications.

Pressure Control Valve - Flexair®

Precise control of cylinders, clutches, or other pneumatic equipment is possible through the Flexair® Valve. The Flexair® Valve is especially useful to control oil drilling rigs, excavating machinery, hoists, dredges, production machines, and special purpose equipment.