Pneumatic Directional Control Valves - Industrial

Pneumatic Directional Control Valves, Series 840

Feature a lightweight, polymer construction. Integral air line tube fittings are molded into the valve body for convenience and cost savings. The unique diaphragm/poppet design allow a fast response time and long life. Used as a single inline valve, or the same valve can be assembled easily into a modular valve manifold with additional valves.

Pneumatic Directional Control Valves, D Pilotair

Custom pneumatic valve for a standard price, the valve is easily tailored to your installation. Nine basic valves and nine basic operators in both 1/4" and 1/2" NPTF & BSPP port sizes, along with various operator spring return and holding functions are available.

Pneumatic Directional Control Valves, PowerMaster

The AVENTICS PowerMaster® air valves are dependable, heavy-duty valves with high flow – all the way up to 15.75 Cv. Port sizes include 1/4", 3/8", 1/2", 3/4", 1", & 1-1/4" NPTF.

4-Way Pneumatic Directional Control Valves, TaskMaster

The AVENTICS TaskMaster® 4-way air valves are heavy-duty inline valves for a wide variety of industrial applications. The valve line includes 1/4" and 3/8" NPTF subbase mounted models.

Pneumatic Directional Control Valves, Series WV02

Features a compact, 15mm body width. The WV02 has fast switching times and low control pressure. With flows up to 0.6 Cv, the valves can be used in a wide variety of applications. Solenoid operated or air piloted versions are available.

Pneumatic Directional Control Valves, Series TC08 and TC15

Four-way directional control valves provide a highly reliable, high-flow, cost effective solution to a wide variety of applications. Use of polymer technology results in a light-weight, compact design for use in tight spaces. The easy-to-assemble manifold system has a reduced height and quick valve changes make it maintenance friendly.

Pneumatic Directional Control Valves, Series 579 and 589

Available in 3/2 and 5/2 functions with solenoid or air pilot operators, the design types can be combined onto the same manifold easily. The light weight, yet durable, polymer construction results in a space-saving valve system with high flow rates (up to 0.85 Cv). The poppet valve design offers few wearing parts and delivers short response times—all at a low cost!

Air Valves, Series LS04

The AVENTICS LS04 miniature valve series have a valve body width of only 10mm. With the reduced size comes reduced weight, making them ideal for mounting on dynamic applications like robotic arms. The LS04 family of valves includes the inline XS model (extra small), and the inline AF models (all functions).

Pneumatic Directional Control Valves, Series DO10-MR & DO15-MR

Direct solenoid operated miniature pneumatic directional control valves, available in 2/2 and 3/2 configurations. The Series DO10-MR has a 10mm body width, while the DO15-MR has a 15mm body width. Both miniature valve lines offer fast response (switching) times and a high flow for their size. At the same time, both series are very economically priced.

Pneumatic Directional Control Valves, Series 830

The valves are compact and economically priced. They feature a direct acting, poppet design for fast response. The 3-way, normally closed valves can be mounted on a single subbase or on two to eight station manifolds.

Pneumatic Directional Control Valves, Series CD04

The AVENTICS Series CD04 inline air valves come with inch (PTF) or ISO G (BSPP) porting and a wide variety of actuation choices including: solenoid, air pilot, manual and mechanical. The CD04 has a high flow of 0.9 Cv for its compact size.

Pneumatic Directional Control Valves, Series CD07

The AVENTICS CD07 inline 4-way,5-ported air valves are a popular choice for a wide variety of industrial applications. With ¼“ NPTF (and ISO G ¼) ports, the valve offers a flow of 1.1 Cv. The CD07 uses a standard DIN plug-in connection.

Pneumatic Directional Control Valves, Rotair Block

Rotair® Block 4-way air valves feature heavy-duty rotary handle operation with flows up to Cv 1.2. Three port sizes are offered: 1/8", 1/4", and 3/8" NPT. Versions include: two position detented, three position detented (exhaust open center), and three position detented (closed center).

Series AP

The AVENTICS Series AP manual and mechanical air valves feature a wide variety of operators. The poppet valve design offers fast response with your choice of NPT or G ISO (BSPP) porting.

Pneumatic Directional Valves, Series ST

Series ST inline air valves from AVENTICS are mechanically actuated 3/2-way and 5/2-way directional control valves with ISO G (BSPP) metric ports. All stainless steel body and spool make it a rugged valve with compact dimensions, suitable for wash down applications and corrosive environments.

Pneumatic Directional Control Valves, Series 740

Feature a lightweight, polymer construction. Integral air line tube fittings are molded into the valve body for convenience and cost savings. The unique diaphragm/poppet design allow a fast response time and long life. Used as a single inline valve, or the same valve can be assembled easily into a modular valve manifold with additional valves.

ES05 - Essential Valve Systems

ES05 is a valve system that has been designed especially for standard pneumatic applications and industrial automation. With flows up to 0.61 Cv, ES05 is sufficient to cover the majority of applications. Simple, flexible and efficient – without the bells and whistles.

AV03-Manifold

Pneumatic Directional Control Valves, Series AV03/AV05

These valves offer up to 45% less space than similar valves with a lightweight, polymer design. Choose up to 128 valve coils per manifold. Design custom valve manifolds online.

Air Valves, Series HF04

Small installation space with an extremely sturdy design and modular subbase system makes it a well thought-out design and modular construction. Design custom valve manifolds online.

Pneumatic Directional Control Valves, Series HF03-LG

Provides high flow in a compact package with low power consumption. The individual valves are less than 16 mm wide with a flow rate of 0.7 Cv and a power consumption of only 0.35 watts per solenoid.

Pneumatic Directional Control Valves, Series HF02-LG

Provides high flow in a compact package with low power consumption. The individual valves are less than 20mm wide with a flow rate of 1.4 Cv and a power consumption of 0.35 watts per solenoid.

Clean Line Air Valves, Series CL03

Offering high pressure wash down capability. Rated IP-69K for high-pressure wash down with optimal corrosion resistance. No protective cabinet required. Design custom valve manifolds online. Inline CL03-EV version available.

Air Valves, Series CD-PI

Choose from plug-in manifolds or single valves on subbases. Manifolds can support up to thirty-two valves. Available with NPT or ISO-G (BSPP) ports, the 26mm wide CD01-PI offers flows up to 1.35 Cv, the 44mm wide CD10-PI offers flows up to 1.4 Cv, while the 50mm wide CD20-PI offers flows up to 2.7 Cv.

Pneumatic Directional Control Valves, Ceram™

Ceram™ valves - eliminates downtime, they don't stick. This valve is exceptionally tolerant of dirty/contaminated air supply due to ceramic sliding plates. Perfect for harsh environments where other valves fail. Extended life – anticipated life of 150 million cycles.

Pneumatic Directional Control Valves, Series 581

Have ISO 5599/1 mounting dimensions, so they are interchangeable with other ISO 5599/1 valves. Available in ISO sizes 1-4, with port sizes from ¼“ - 1“ NPTF and ISO G (BSPP). Balanced spool/sleeve design with a stainless steel sleeve and polished inner diameter, a nylon spool, and static o-rings encapsulated by Teflon wear rings reducing friction.