The AVENTICS RAK, vane type, single-axis pneumatic rotary actuators feature torque values from 0.13 Nm (0.1 lb-ft) to 81.4 Nm (60 lb-ft). Rotation angles are from 30° to 275°. Available options include external position sensor, flange mounting, foot mounting, and for select versions, external hydraulic shock absorbers.