AVENTICS offers a broad range of vacuum cups and generators, pressure switches, vacuum gauges and other vacuum accessories.
Suction Cups
- ISO G (BSPP) or metric threads, extra version for direct tube mounting
- Single, double and triple bellows, versions for rough surfaces or high temperature workpieces
- Sizes from 1/4" to 12" effective diameter
- Buna N, silicon, chloroprene versions
Vacuum Generators (Ejectors)
- Vacuum flow rates from 0.28 SCFM to 34 SCFM
- Versions with threaded (M5, BSPP, NPT) and push-to-connect (metric tubing)
- Versions with optional built-in control valves and vacuum pressure sensors
Vacuum Accessories
- Pressure Gauge for Vacuum Systems
- Pressure Switches
- Height Compensator
- Misalignment Compensator
- Adapter, suction cup to piston rod
- Vacuum Filters
- Other Accessories & Fittings