The AVENTICS RCM (Rotary Compact Module) series features a double piston with rack design for high torque in a compact design. The RCM provides a pneumatic rotary table without play and can be installed in any position. The RCM provides rotation angles of 0° to 180°, with fine adjustment from -20° to 6°. Repetitive precision is 0.2° for elastic cushioned models, and 0.05° or hydraulic cushioned models. Models with integrated intermediate position, and internal air duct are available. The RCM can be a component in the AVENTICS Easy-2-Combine pneumatic automation handling system.