The AVENTICS MSC (Mini Slides-Compact) series of pneumatic slides offer a modular concept, giving the user freedom of choice to custom configure a component for specific applications. The online configurator lets the user customize a slide for a specific solution with choices such as: high or medium performance design; bore/stroke; pneumatic, hydraulic, elastic or elastic with metal end stop cushioning, etc. The MSC features very high torque absorption and maximum stability in a maintenance-friendly design. The slides are weight optimized and feature a small size, but high performance. The air connection, sensor mounting, and stroke setting on the same side for easier installation. The variable stroke adjustment for different stroke lengths for each individual unit allows for faster, more flexible commissioning. Most models can be a component in the AVENTICS Easy-2-Combine pneumatic automation handling system.