The AVENTICS GSU (Guided Slide Unit) series of pneumatic slides are rodless cylinders with a high load capacity, but with a low, optimized height for space savings. The GSU utilizes a guide rail for stability and features hydraulic end position cushioning. Two bore sizes (16mm and 25mm) are available. The variable stroke setting feature allows for faster machine commissioning. The GSU is one of the “building blocks” available for the AVENTICS Easy-2-Combine automation handling system.