Gripper, UPG series

Gripper, UPG series - advantages at a glance

  • Gripper, UPG series - advantages at a glance
  • Sturdy T-slot guidance for the precise handling of different workpieces
  • Compact dimensions and low weight for minimal interfering contours in handling
  • High maximum moments possible suitable for using long gripper fingers
  • Wedge-hook design for high power transmission and synchronized gripping
  • SC4 Sensor Series for monitoring the end-position
  • Mounting from two gripper sides for universal and flexible gripper assembly
  • Air supply via hose-free direct connection or screw connections for flexible pressure supply in all automated systems

For tasks requiring a high gripping force: pneumatically controlled mechanical grippers

Whether round or angular, super light or heavy, with irregular shapes and difficult materials – the types and versions of parts and workpieces to be moved are many. As versatile as the gripping tasks may be, AVENTICS has the right solution for every automated handling requirement.

Graduated range of grippers for many standard applications

Our pneumatically controlled mechanical grippers are 2-finger parallel grippers characterized by their high gripping forces, precision, and exact movement of the clamping jaws. They can be selected based on the application requirements and flexibly equipped with object-specific gripper fingers

  • 7 Sizes 40 …160 (≈ Product width)
  • Gripping force: 123 to 2210 N
  • Stroke per jaw: 2,5 to 16 mm
  • Recommended workpiece weight: 0,62 to 8,2kg
  • Weight: 0,08 to 3,3kg
  • 2 versions per size: 1) Double-acting 2) Double-acting with gripping force maintenance (NC)

UPG series

With seven sizes, the UPG series covers performance needs for virtually any standard application in pneumatic automation. Thanks to their robust kinematics and compact design, these grippers can be used anywhere in handling technology for universal applications.

  • Parallel grippers in seven sizes
  • Wide range of gripping forces up to 2000 N
  • Interface to the Easy-2-Combine modular system

The stable mounting options for gripper fingers and the interface to the Easy-2-Combine modular system make assembling the grippers and exchanging the gripper fingers safe and simple.

Everything under control with the right sensor components

Electronic pressure sensor, PE2 series

Precise, reliable, and flexible in all aspects

 

The PE2 combines electronic precision and versatile function with ideal user friendliness.

Electronic pressure sensor, PE5 series

Precise, reliable, and flexible in all aspects

 

The PE5 combines electronic precision and versatile functions with ideal user friendliness.

Electronic pressure sensor, PE6 series

Precise, reliable, and flexible in all aspects

 

The PE6 combines electronic precision and versatile function with ideal user friendliness.

Order online

You want to order by a certain part no.?

To the eShop