MS01 Part Present Sensing

MS01 Part Present Sensing - advantages at a glance

  • Compact system solution
  • High precision
  • Ensures repeatability, presetting possible
  • Undesired operation of the throttle not possible
  • Compact installation space, external control possible
  • Protection from dust penetration and hose water
  • Minimal assembly and installation effort
  • Sturdy and stable

Measuring with pneumatics

The small size conceals an enormous performance potential. The MS01 records any deviation from the specified position of a test object within a 1/100 mm range in gap recognition and evaluation. An accurate analysis ensures high process security for all applications. It is easy to install the single machine and all machine controls can be integrated in a block solution with the CD01.

Product Features:

  • Up to 8 modules can be connected in series
  • High precision measuring up to 0.01 mm
  • Adjustment throttle with scale
  • Adjustment throttle with lock
  • Aluminum single subbase
  • IP65
  • Can be supplied completely pre-configured and protected
  • Housing material aluminum lid V2A
Order online

You want to order by a certain part no.?

To the eShop