Pneumatic Accessories

Accessory Valves

To complete your installation

AVENTICS manufactures many accessory type air valves. Included are: Check Valves, Flow Control Valves, Quick Exhaust Valves (Quick Release) Aluminum & Plastic, Relayair®, Shuttle Valves and Type S Relay. Many selections available with "inch" and metric (ISO-G) porting.

Air Pressure Gauges

Series PG1-1/4 NPT Connection, G1/4 Connection, G1/8 Connection, 1/8 NPT Connection, R1/8 Connection offering. Available in stainless steel. Pipe mount- NPT connection or panel mount and fluid filled.

Pneumatic Fittings & Tubing

Pneumatic fittings provide the essential link between components in any pneumatic system. Products are made to meet customer requirements and fit in for a number of industrial applications and processes.

Shock Absorbers

Shock absorbers for energy absorption or to function as a mechanical stop come in self-compensating and adjustable models. Maximum energy absorption rating range from 1,700 to 8,000 Nm.

Timing Volumes

Constructed of light weight corrosion resistant anodized aluminum ends and tubing. Wide range of timing volumes to choose from.

MS01 Part Present Sensing

The small size conceals an enormous performance potential. The MS01 records any deviation from the specified position of a test object within a 1/100 mm range in gap recognition and evaluation.