Two direction Positioners (Small and Large Bore)

Two direction Positioners (Small and Large Bore) - advantages at a glance

  • Designed for Long Life
  • Easily Repaired with Fully Caged Spring Assembly
  • Sturdy Aluminum Construction
  • Light Weight
  • Corrosion Resistant
  • Integral Mounts

Heavy duty, long life

The Two Direction Positioner is an infinite positioning device that is controlled by a graduationg control valve such as the H Controlair, M+ Pressure Control Valve or Flexair Valve.  The Small Bore Positioner is a compact low-sensitivity infinite positioning device.  The Large Bore Positioner offers accurate low-hysterisis infinite positioning with various mounts available.

Product Features:

Large Bore:

  • Linear piston type positioner
  • Total Stroke lengths: 2", 4", and 6"
  • Move 1/2 total stroke in each direction from a center "zero" position
  • Force ratings (inch-lb. degrees): 1620, 3240, and 4860
  • Die cast, anodized aluminum head and cap; aluminum body
  • Operating pressure: 10-90

Small Bore:

  • Linear piston type positioner
  • Total Stroke lengths: 1", 1 1/2", and 2"
  • Move 1/2 total stroke in each direction from a center "zero" position
  • Force ratings (inch-lb. degrees): 410, 615, and 820
  • Die cast, anodized aluminum body
Order online

You want to order by a certain part no.?