"C" Type Linear Positioners

"C" Type Linear Positioners - advantages at a glance

  • Heavy Duty
  • Integrated Mounting Clevis
  • Designed for Long Life
  • Easily Repaired
  • Low to Medium Force Outputs

Heavy duty, long life

The “C” Type are the smallest and most economical of the positioners. They are linear piston type, with force characteristics of 650 inch-lb-degrees (73 m-N) and 1400 inch-lb-degrees (158 m-N). The “C” Type have integral female clevises for easy mounting.

Product Features:

  • Linear piston type positioner
  • Integral female clevis for easy mounting
  • Strokes of 1 1/2" or 3"
  • Force rating: Small size 650 inch-lb-degrees
  • Force rating: Large size 1400 inch-lb-degrees
  • Operating pressure: 10-60 psi
Order online

You want to order by a certain part no.?