A-2-H Actuators

A-2-H Actuators - advantages at a glance

  • Low Friction Sensitive Actuator
  • Sturdy Die Cast Aluminum Construction
  • Light Weight
  • Fabric Reinforced Diaphragm for Long Life
  • Wide Temperature Range

Heavy duty, long life

The A-2-H has the lowest power rating: 410 in-lb-degrees (46 m-N); this compares with the small “C” Type Linear Positioner of 650 in-lb-degrees (73 m-N), but has better accuracy due to the low-friction characteristics of its diaphragm operation. The A-2-H has a nominal stroke of 2”, adjustable from 1 7/8” to 2 1/4” (50.8mm, adjustable from 47.6 to 57.2). Integral mounting lugs make installation simple and clean.

Product Features:

  • Diaphragm-lever type radial actuator positioner
  • Force rating of 410 in-lb-degrees
  • Normal stroke of 2", adjustable from 1 7/8" to 2 1/4"
Order online

You want to order by a certain part no.?