Cast Iron, Construction Grade Cylinders - advantages at a glance
Efficient Design
Resists External Damage
Easily Maintained and Repaired
Built to Last
Heavy duty, industry proven
Constructed of unyielding semi-steel, these durable cylinders are unequalled for clutch, brake and other medium-duty cycle applications. With their many dependability-plus features, you can be sure of long, reliable service.
Product Features:
Maximum Air Pressure to 120 psi (8.27 bar)
Cast Iron Body Construction
2-1/2" thru 4 1/2" Bores
Double Acting Models
Spring Returned Models - Push or Pull types
Stroke lengths: 2 3/4" to 4"
Mounting: Integral Female Clevis
Temperature Range: -20°F to 160°F (-29° to 71°C, up to 200°F (93°C) intermittently