8 Position Cylinders

8 Position Cylinders - advantages at a glance

  • Industry proven, reliable and durable
  • High operating pressure (to 150 psi)
  • Repairable for extended life
  • Wide temperature range

Heavy duty, industry proven

The eight position cylinder is a medium duty pneumatic positioning device that operates through eight  pre-determined positions of 3/8” (9.5 mm) increments with a total stroke length of 2-5/8” (66.7 mm). Although it was primarily designed for power-shift transmissions, it may also be utilized for indexing and any other application where fixed stroke increments are required.
The ideal companion valve for the cylinder is AVENTICS “P” Rotair® eight position valve. An alternative control is an electro-pneumatic switching circuit using 3-way solenoid valves. The cylinder is extremely rugged, having anodized, corrosion-resistant, lightweight aluminum body, pistons and piston stops. Seals are a Teflon coated nitrile compound.

Product Features:

  • Maximum Air Pressure to 150 psi (10.3 bar)
  • Cast Aluminum Body, Head and Piston
  • Mounting Lugs Cast into the Body
  • Ports: ¼” NPTF
  • Temperature Range: -40°F to 160°F (-40°C to 71°C)
Order online

You want to order by a certain part no.?