3 Position Air Cylinders - Spring centered

3 Position Air Cylinders - Spring centered - advantages at a glance

  • Industry proven, reliable and durable
  • High operating pressure (to 150 psi)
  • Repairable for extended life
  • Wide temperature range

Heavy duty, industry proven

The three-position cylinder is a positioning device controlled by a four-way, three-position, open-center control valve such as the “A” or “D” Pilotair® valves. The cylinder has a wide range of applications, being particularly suited for shifting transmissions and positioning hydraulic valves. It is corrosion-resistant and constructed of lightweight, die-cast, anodized aluminum heads, pistons and body.

Product Features:

  • Spring Centered
  • Maximum Air Pressure to 150 psi (10.3 bar)
  • Die-Cast Aluminum Body, Head and Piston
  • 1-3/4" Bore
  • Selectable Fixed Strokes up to 13/16” (on each side of center position)
  • Integral Female Clevis Mount
  • Ports: ¼” NPTF
  • Temperature Range: -40°F to 180°F (-40°C to 82°C)
Order online

You want to order by a certain part no.?