Constructed of unyielding semi-steel, these durable cylinders are unequalled for clutch, brake and other medium-duty cycle applications. With their many dependability-plus features, you can be sure of long, reliable service.
A medium duty pneumatic positioning device that operates through eight pre-determined positions. The ideal companion valve for the cylinder is AVENTICS “P” Rotair® eight position valve. The cylinder is extremely rugged, having anodized, corrosion-resistant, lightweight aluminum body, pistons and piston stops. Seals are a Teflon coated nitrile compound.
The two-position cylinder is a positioning device. The cylinder has a wide range of applications, being particularly suited for shifting transmissions and positioning hydraulic valves. It is corrosion-resistant and constructed of lightweight, die-cast, anodized aluminum heads, pistons and body.
A positioning device controlled by a four-way, three-position, open-center control valves. The cylinder has a wide range of applications, being particularly suited for shifting transmissions and positioning hydraulic valves. It is corrosion-resistant and constructed of lightweight, die-cast, anodized aluminum heads, pistons and body.
A positioning device controlled by a four-way, three-position, open-center control valves. The cylinder has a wide range of applications, being particularly suited for shifting transmissions and positioning hydraulic valves. It is corrosion-resistant and constructed of lightweight, die-cast, anodized aluminum heads, pistons and body.
A positioning device controlled by a four-position control valve such as the 2-HA-3 Pilotair® valve. The cylinder has a wide range of applications, being particularly suited for shifting transmissions and positioning hydraulic valves. It is corrosion-resistant and constructed of lightweight, die-cast, anodized aluminum heads, pistons and body.
The five-position cylinder is a positioning device which will assume five unique. The cylinder was designed primarily for transmission shifting, however, is easily adaptable for general use. The cylinder is constructed of rugged corrosion-resistant materials.
Heavy duty, industry proven. The cylinders are medium duty pneumatic positioning devices that operate through six or seven pre-determined positions. These cylinders are extremely rugged, having anodized, corrosion-resistant, lightweight aluminum body, pistons and piston stops. Seals are a Teflon coated nitrile compound.