Fieldbus Connection with Deep Diagnostics - DDL

Fieldbus Connection with Deep Diagnostics - DDL - advantages at a glance

  • One branch for all outputs and inputs, up to 40m.
  • 128 Inputs and 128 Outputs per protocol
  • Diagnostics down to each solenoid/output
  • Separate 24vdc supply for electronics and outputs for Emergency stop situations

Wide range of protocols

Bus communication, input, and output modules can be used with a wide range of protocols to drive pneumatic valves up to IP69K protection rating, hydraulic valves, analog I/O devices, or any other device up to 2 amps.

Product Features:

  • Bus communication via various protocols
  • Ethernet I/P
  • Modbus TCP
  • TCP/IP
  • EtherCAT
  • DeviceNet
  • Profibus DP
  • CANopen
  • INTERBUS-S
  • ControlNet
  • Operates on 24vdc
  • Ambient temperature range: 32 F to 122 F (0 C to +50 C)
  • Nema 4 protection rating (IP65 - IEC 529)
  • Available in B-design (slave) and S-design (master and/or slave) nodes, or Integrated into the device (slave)
  • Available with valve families:
  • HF04, HF03-LG, CD01/02-PI (B-design)
  • CL03, ED05, ED07 (Integrated into the device)
Order online

You want to order by a certain part no.?

To the eShop