Direct Fieldbus Connection - BDC

Direct Fieldbus Connection - BDC - advantages at a glance

  • Each unit is an individual slave in the network
  • Up to 32 solenoid outputs per manifold
  • Up to 3 additional 24vdc discrete output Control Units per manifold:
- 25-pin D-sub (8- or 16-outputs)
- 4x M8 connections (8-outputs)
- 2x M12 connections (2-outputs)
  • Extensive diagnostic functions

Wide range of protocols

Direct fieldbus or serial link communication can be used with a wide range of protocols to drive pneumatic valve units up to IP69K protection rating directly.

Product Features:

  • Bus communication via various protocols
  • DeviceNet
  • Profibus DP
  • SERCOS III
  • CANopen
  • INTERBUS-S
  • AS-Interface
  • Operates on 24vdc
  • Separate 24vdc supply for electronics and outputs for Emergency stop situations
  • Ambient temperature range: 32 F to 122 F (0 C to +50 C)
  • Nema 4 protection rating (IP65 - IEC 529)
  • Available in B-design, S-design, and V-design nodes, or Integrated into the device
  • Available with valve families:
  • HF04, HF03-LG, CD01/02-PI (B-design)
  • CL03, ED05, ED07 (Integrated into the device)
Order online

You want to order by a certain part no.?

To the eShop