Advanced Electronic System - AES

Advanced Electronic System - AES - advantages at a glance

  • Each unit is an individual slave in the network
  • Up to 512 Inputs and 512 Outputs per protocol
  • Up to 10 additional I/O modules per manifold; including Discrete, Analog, Pressure Measurement, and Proportional-Integral-Derivative (PID) Control
  • Galvanically separated 24vdc voltage circuits for electronics and outputs

Wide range of protocols

AES ensures smooth serial communication between the controller and the AV components and offers short assembly times, a wide spectrum of variants, as well as increased modularization. Compared with existing products; Up to 60 % smaller thanks to fewer parts and an optimized design principle, and up to 70 % lighter thanks to high-tech polymers and easy assembly.

Product Features:

  • Bus communication via various protocols
  • Ethernet I/P
  • ProfiNET
  • Powerlink
  • EtherCAT
  • DeviceNet
  • Profibus DP
  • CANopen
  • IO-Link
  • Operates on 24vdc
  • Galvanically separated 24vdc supply voltage circuits for electronics and outputs
  • Ambient temperature range: 14 F to 140 F (-10 C to +60 C)
  • Nema 4 protection rating (IP65 - IEC 529)
  • Available in D-design
  • Available with valve families: AV03 / AV05
Order online

You want to order by a certain part no.?

To the eShop