Fieldbus connections

Advanced Electronic System - AES

AES ensures smooth serial communication between the controller , AV components and offers short assembly times, a wide spectrum of variants, and increased modularization. Up to 60 % smaller thanks to fewer parts and an optimized design principle, and up to 70 % lighter thanks to high-tech polymers and easy assembly.

Direct Fieldbus Connection - BDC

Direct fieldbus or serial link communication can be used with a wide range of protocols to drive pneumatic valve units up to IP69K protection rating directly.

Fieldbus Connection with I/O Functionality - CMS

Fieldbus or serial link communication, input, and output modules mounted with the valve unit can be used with a wide range of protocols to drive pneumatic valves, hydraulic valves, or any other device up to 2 amps.

Fieldbus Connection with Deep Diagnostics - DDL

Bus communication, input, and output modules can be used with a wide range of protocols to drive pneumatic valves up to IP69K protection rating, hydraulic valves, analog I/O devices, or any other device up to 2 amps.