Proportional Pressure Control Valve, Series ED07

Proportional Pressure Control Valve, Series ED07 - advantages at a glance

  • Excellent hysteresis for precise control
  • High flow capacity
  • Variety of inputs for flexibility

Precision regulators

The AVENTICS ED07 E/P delivers a proportional pneumatic pressure to an analog signal. The direct acting ED07 (E/P pressure converter) features output ranges from 0-145 psi (175 psi supply) or 0-232 psi (245 psi supply).  Input ranges are 0-10vdc or potentiometer, 0-20mA or 4-20mA. The ED07 has a large flow capacity of 45.9 SCFM.

Product Features:

  • Output range from 0-145 psi (175 psi supply) or 0-232 psi (245 psi supply)
  • Input range from 0-10vdc, 0-20mA, or Potentiometer
  • 45.9 SCFM (1300 l/min) flow capacity
  • ISO G 3/8 ports
  • 0.44 psi (<0.03 bar) hysteresis
  • Analog feedback signal standard (except for Potentiometer input)
  • Operates on 24vdc
  • NEMA 4 protection rating
  • Fieldbus compatible with optional analog I/O module
Order online

You want to order by a certain part no.?

To the eShop