Electro-Pneumatic Pressure Control Valve, Series EV03

Electro-Pneumatic Pressure Control Valve, Series EV03 - advantages at a glance

  • Extremely low energy consumption
  • High performance in a compact package
  • Excellent hysteresis for precise performance
  • LCD display or LED indication
  • Externally piloted

Low Energy Consumption and Compact Size

The AVENTICS subbase mounted EV03 electro-pneumatic (E/P) pressure regulating valve features extremely low energy consumption and can guarantee pressure control during a power loss. Depending on the version, maximum power generation is between 160 mA to 220 mA. The externally piloted EV03 also offers precision, with hysteresis as low as 0.7 psi, with flow up to 0.88 Cv (880 l/min) at 10 bar of pressure. The valves operate via a poppet valve design for fast, reliable response. The EV03 is available in models with an LCD display or only LED indication. Configurable with the LCD display are: pressure range, regulator behavior, actual value output, or switch output control.

Product Features:

  • Maximum power generation: 160 mA to 220 mA, depending on model
  • Operating voltage: 24VDC
  • Flow: up to 0.88 Cv (880 l/min) at 10 bar
  • Standard output values: 0 to 10 volts or 4 to 20 mA
  • Operating pressure: ranges up to 0 to 145 psi (1 to 10 bar)
  • Hysteresis: as low as 0.7 psi
  • Electrical connection: M12, 5-pin A-coded connector
  • Electrical protection: IP65
  • Indicator: LCD display or LED
  • Compact subbase with G1/4 input and output connections, G1/8 exhaust connection