Electro-Pneumatic Pressure Control Valve, Series ED05

Electro-Pneumatic Pressure Control Valve, Series ED05 - advantages at a glance

  • Excellent hysteresis for precise control
  • High flow capacity
  • Variety of inputs for flexibility

Precision regulators

The AVENTICS ED05 E/P delivers a proportional pneumatic pressure to an analog signal. The direct acting ED05 (E/P pressure converter) features output ranges from 0-87psi (100psi supply) or 0-145psi (160psi supply).  Input ranges are 0-10vdc or potentiometer, 0-20mA or 4-20mA. The ED05 has a large flow capacity of over 35 SCFM.

Product Features:

  • 35.3 SCFM (1000 l/min) flow capacity
  • 1/4" universal pneumatic port threads - accept inch or ISO G(BSPP) fittings
  • <0.06 bar hysteresis
  • Analog feedback signal standard (except for Potentiometer input)
  • Operates on 24vdc
  • NEMA 4 (IP65) protection rating (NEMA 4x optional)
  • Fieldbus compatible