Electro-Pneumatic Pressure Control Valve, Series ED02

Electro-Pneumatic Pressure Control Valve, Series ED02 - advantages at a glance

  • High performance in a compact package
  • Variety of inputs for flexibility
  • Wide output pressure range
  • Economical
  • Excellent hysteresis for precise performance
  • Out-performs competitors‘ similar products

Compact and precise

The AVENTICS ED02 electro-pneumatic pressure control valve offers high performance in an extremely compact physical size (1.2” x 3” footprint). The ED02 E/P delivers a proportional pneumatic pressure to an analog signal.

The direct acting ED02 (E/P pressure converter) is ideal for pilot control of larger pneumatic regulators. In addition, due to the accuracy of the ED02, it has extraordinary capabilities for precision low pressure applications. Applications in the semiconductor and medical industries are common. The ED02 offers five different internal pressure sensors for low pressure applications. The standard 10 bar pressure sensor is used for any pressure range above 70 psi. Also offered is a 5 bar sensor for 30-70 psi, a 2 bar sensor for 7-29 psi, a 500m bar pressure sensor for 0-6 psi and a vacuum pressure sensor for full vacuum or +/- 14.5 psi.

Product Features:

  • Electrical signal to graduated pneumatic pressure
  • Output pressure range from -14.5 psi to +145 psi
  • Input range from 0-10vdc, 0-20mA, 4-20mA
  • 3.5 SCFM flow capacity @ 101 psi supply controlling 87 psi
  • ISO G1/8 ports
  • Hysteresis <0.5 psi
  • Analog feedback standard
  • Operates on 24vdc
  • NEMA 4 protection rating (IP65-IEC 60529)