Pneumatic Directional Control Valves, "P" Rotair®

Pneumatic Directional Control Valves, "P" Rotair® - advantages at a glance

  • Wide variety of handle positions
  • Industry proven, heavy duty design
  • Can support multiple 3-way functions
  • Trouble-free rotary disc design

Heavy duty, industry proven

The P Rotair® Valve is a handle-operated, rotary-type,  pneumatic directional control valve.  Air-flow patterns are selected by using up to eight distinct handle positions, and delivery air is directed through a rotary valve to the necessary number of delivery ports. The valve is ideally suited for control of multi-position cylinders on vehicle transmissions.

Product Features:

  • 1/4" NPTF Port Size
  • Pipe bracket mounted
  • Multiple three way functions
  • Rotary disc construction
  • Up to eight handle positions and five three way functions
  • Models available with a limit switch which is activated in the neutral position
  • Models with a downshift inhibitor available